Quantity | Unit price |
---|---|
1 - 17 | $2,771.0621 |
18 - 179 | $246.3021 |
180 - 359 | $233.9949 |
360 - 539 | $221.6649 |
540 - 719 | $209.358 |
720 + | $197.0961 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 812.8 mm |
Inside Diameter | 32.000 in |
Inside Height | 165 mm |
Inside Height | 6.496 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue