Quantity | Unit price |
---|---|
1 - 15 | $653.8004 |
16 - 159 | $290.5806 |
160 - 319 | $276.0482 |
320 - 479 | $261.584 |
480 - 639 | $247.5057 |
640 + | $231.6107 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 914.4 mm |
Inside Diameter | 36.000 in |
Inside Height | 175 mm |
Inside Height | 6.889 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue