Quantity | Unit price |
---|---|
1 - 11 | $1,039.5228 |
12 - 119 | $92.4173 |
120 - 239 | $87.785 |
240 - 359 | $83.1528 |
360 - 479 | $78.5661 |
480 + | $73.7975 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 508 mm |
Inside Diameter | 20.000 in |
Inside Height | 105 mm |
Inside Height | 4.134 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue