Quantity | Unit price |
---|---|
1 - 25 | $110.4467 |
26 - 259 | $49.0698 |
260 - 519 | $46.6175 |
520 - 779 | $44.1651 |
780 - 1039 | $41.7809 |
1040 + | $39.2831 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 355.6 mm |
Inside Diameter | 14.000 in |
Inside Height | 80 mm |
Inside Height | 3.150 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue