Quantity | Unit price |
---|---|
1 - 17 | $119.7792 |
18 - 179 | $53.2478 |
180 - 359 | $50.5911 |
360 - 539 | $47.9117 |
540 - 719 | $45.1871 |
720 + | $42.6891 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 406.4 mm |
Inside Diameter | 16.000 in |
Inside Height | 85 mm |
Inside Height | 3.346 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue