Quantity | Unit price |
---|---|
1000 - 4999 | $0.497 |
5000 - 9999 | $0.4724 |
10000 + | $0.4475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 24.0 mm |
---|---|
Inside Diameter | 0.945 in |
Inside Height | 34.0 mm |
Inside Height | 1.339 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Thermoplastic Elastomer |
Material | TPE |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue