Quantity | Unit price |
---|---|
1 - 874 | $4.6791 |
875 - 1749 | $2.3396 |
1750 - 3499 | $0.9359 |
3500 - 17499 | $0.416 |
17500 - 34999 | $0.3953 |
35000 + | $0.3744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 13.0 mm |
---|---|
Inside Diameter | 0.512 in |
Inside Height | 29.0 mm |
Inside Height | 1.142 in |
Maximum Temperature | 125 °C |
Maximum Temperature | 257 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue