Quantity | Unit price |
---|---|
550 - 9999 | $0.7796 |
10000 - 24999 | $0.7088 |
25000 + | $0.6497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push In |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.020 in |
Base Length | 73.9 mm |
Base Length | 2.910 in |
Inside Width | 63.9 mm |
Inside Width | 2.516 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue