Quantity | Unit price |
---|---|
100 - 9999 | $2.0966 |
10000 - 24999 | $0.8235 |
25000 + | $0.755 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 38.1 mm |
---|---|
Base Length | 1.5 in |
Inside Height | 2.4 mm |
Inside Height | 0.094 in |
Inside Width | 12.7 mm |
Inside Width | 0.5 in |
Overall Height | 4.1 mm |
Overall Height | 0.161 in |
Adhesive Type | Acrylic |
Base Material | Acrylic Based Adhesive |
Colour | Black |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue