Quantity | Unit price |
---|---|
500 - 9999 | $0.5336 |
10000 - 24999 | $0.5121 |
25000 + | $0.426 |
Base Length | 24 mm |
---|---|
Base Length | 0.945 in |
Depth | 12 mm |
Depth | 0.472 in |
Inside Height | 2.6 mm |
Inside Height | 0.102 in |
Inside Width | 4.8 mm |
Inside Width | 0.189 in |
Overall Height | 3.6 mm |
Overall Height | 0.142 in |
Material Flammability Standard | UL94 V-2 |
Full Material | Nylon 6/6; .8 Mm Thick Acrylic Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue