Quantity | Unit price |
---|---|
100 - 499 | $0.7028 |
500 - 1999 | $0.2811 |
2000 - 7999 | $0.1278 |
8000 + | $0.1215 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/8 |
Outside Diameter | 23.6 mm |
Outside Diameter | 0.929 in |
Inside Diameter | 21.84 mm |
Inside Diameter | 0.86 in |
Height Under Flange | 43.2 mm |
Height Under Flange | 1.700 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue