Quantity | Unit price |
---|---|
100 - 499 | $0.573 |
500 - 2799 | $0.2292 |
2800 - 11199 | $0.1043 |
11200 + | $0.099 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Red |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/16 |
Outside Diameter | 12.4 mm |
Outside Diameter | 0.487 in |
Inside Diameter | 10.79 mm |
Inside Diameter | 0.425 in |
Height Under Flange | 33.8 mm |
Height Under Flange | 1.330 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue