Quantity | Unit price |
---|---|
100 - 499 | $0.5435 |
500 - 3499 | $0.2174 |
3500 - 13999 | $0.0989 |
14000 + | $0.0939 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/8 |
Outside Diameter | 23.7 mm |
Outside Diameter | 0.933 in |
Inside Diameter | 21.97 mm |
Inside Diameter | 0.865 in |
Height Under Flange | 22.2 mm |
Height Under Flange | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue