Quantity | Unit price |
---|---|
1 - 124 | $0.6675 |
125 - 249 | $0.3027 |
250 - 499 | $0.2123 |
500 - 2499 | $0.1215 |
2500 - 4999 | $0.1128 |
5000 + | $0.1082 |
Fitting Height | 5 mm |
---|---|
Fitting Height | 0.197 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Colour | Black |
Compatible Thread Sizes (All) | M8 |
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue