Quantity | Unit price |
---|---|
1 - 24 | $4.5732 |
25 - 49 | $2.0858 |
50 - 99 | $1.4598 |
100 - 499 | $0.8339 |
500 - 999 | $0.7761 |
1000 + | $0.7415 |
Fitting Height | 13 mm |
---|---|
Fitting Height | 0.512 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Colour | Natural |
Compatible Thread Sizes (All) | M20 |
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue