Quantity | Unit price |
---|---|
1 - 124 | $0.9423 |
125 - 249 | $0.4296 |
250 - 499 | $0.3002 |
500 - 2499 | $0.1715 |
2500 - 4999 | $0.1596 |
5000 + | $0.1526 |
Fitting Height | 5.1 mm |
---|---|
Fitting Height | 0.200 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Colour | Natural |
Compatible Thread Sizes (All) | 5/16-18 |
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue