Quantity | Unit price |
---|---|
1000 - 9999 | $0.3854 |
10000 - 24999 | $0.3531 |
25000 + | $0.3263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 8.0 mm |
---|---|
Head Diameter | 0.315 in |
Hole Diameter | 4.3 mm |
Hole Diameter | 0.169 in |
Maximum Fan Thickness | 15.0 mm |
Maximum Fan Thickness | 0.591 in |
Maximum Operating Temperature | 150 °C |
Maximum Operating Temperature | 302 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Length | 53.8 mm |
Overall Length | 2.118 in |
Colour | Black |
Full Material | Silicone Rubber |
Hardness | 40 (Shore A) |
Material | Silicone Rubber |
Style | 3 |
Type | One End - Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue