Menu Search

Fan Gasket - 92.0 mm ; Silicone Rubber

Fan assembly metal finger guard to protect against the moving parts of the fan and also block debris from falling into the fan blades and causing accidental obstruction.
Item code:

FGA-92

1800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 9999 $6.9374
10000 - 24999 $3.3392
25000 + $3.0611
Standard pack: 100

Order in multiple of 100

Total price:

$693.74

100 x $6.9374

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fan Size 92.0 mm
Hole Diameter 0.197 in
Maximum Operating Temperature 302 °F
Minimum Operating Temperature -94 °F
Colour Black
Hardness 40 (Shore A)
Material Silicone Rubber
Overall Thickness 0.252 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us