Quantity | Unit price |
---|---|
1000 - 9999 | $2.0217 |
10000 - 24999 | $1.8378 |
25000 + | $1.6848 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 5.7 mm |
---|---|
Body Diameter | 0.224 in |
Hole Diameter A | 4.0 mm |
Hole Diameter A | 0.157 in |
Locking Head Height A | 5.1 mm |
Locking Head Height A | 0.201 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.8 mm |
Maximum Panel Thickness A | 0.071 in |
Maximum Panel Thickness B | 2.7 mm |
Maximum Panel Thickness B | 0.106 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 1.2 mm |
Minimum Panel Thickness B | 0.047 in |
Panel Thickness A Range | 1.6 - 1.8 mm |
Panel Thickness A Range | 0.063 - 0.071 in |
Panel Thickness B Range | 1.2 - 2.7 mm |
Panel Thickness B Range | 0.047 - 0.106 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.252 in |
Colour | Natural |
Hole Diameter B | 4.8 mm |
Hole Diameter B | 0.189 in |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Clip Fix |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Special Features | Body Plunger Rivet Action |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue