Quantity | Unit price |
---|---|
1 - 49 | $2.9795 |
50 - 99 | $1.356 |
100 - 199 | $0.9494 |
200 - 999 | $0.5427 |
1000 - 1999 | $0.5039 |
2000 + | $0.4829 |
Colour | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue