Quantity | Unit price |
---|---|
25 - 49 | $4.55 |
50 - 749 | $1.8201 |
750 - 2999 | $0.8273 |
3000 + | $0.7859 |
Colour | Yellow |
---|---|
Full Material | 85 Shore A High Temperature Polyvinyl Chloride |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 25.1 mm |
Inside Diameter | 0.990 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue