Quantity | Unit price |
---|---|
200 - 999 | $1.7895 |
1000 - 4999 | $0.7158 |
5000 - 19999 | $0.3254 |
20000 + | $0.309 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | 85 Shore A High Temperature Polyvinyl Chloride |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.240 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue