Quantity | Unit price |
---|---|
1 - 9 | $8.10 |
10 + | $7.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length to Hole Center | 60.0 mm |
---|---|
Length to Hole Center | 2.362 in |
Mounting Hole Diameter | 6.0 mm |
Mounting Hole Diameter | 0.236 in |
Overall Depth | 20.6 mm |
Overall Depth | 0.811 in |
Overall Length | 212.0 mm |
Overall Length | 8.346 in |
Overall Width | 202.0 mm |
Overall Width | 7.953 in |
Accessory Type | Document Holder |
Colour | Beige |
Material | ABS |
Mount Type | Screw Mount |
Number of Mounting Holes | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue