Quantity | Unit price |
---|---|
1 - 9 | $9.30 |
10 + | $8.60 |
Length to Hole Center | 70.0 mm |
---|---|
Length to Hole Center | 2.756 in |
Mounting Hole Diameter | 6.0 mm |
Mounting Hole Diameter | 0.236 in |
Overall Depth | 31.0 mm |
Overall Depth | 1.22 in |
Overall Length | 234.0 mm |
Overall Length | 9.213 in |
Overall Width | 257.0 mm |
Overall Width | 10.118 in |
Accessory Type | Document Holder |
Colour | Grey |
Material | Polystyrene |
Mounting Hole Pattern | N/A |
Mount Type | Screw or Self-Adhesive Strip |
Number of Mounting Holes | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue