Quantity | Unit price |
---|---|
1 - 249 | $8.7195 |
250 - 499 | $3.974 |
500 - 999 | $2.7932 |
1000 - 4999 | $1.5852 |
5000 - 9999 | $1.5056 |
10000 - 14999 | $1.4283 |
15000 + | $1.3466 |
Compatible Hole Diameter | 42.0 mm |
---|---|
Compatible Hole Diameter | 1.654 in |
Inside Diameter | 31.0 mm |
Inside Diameter | 1.22 in |
Overall Diameter | 49.0 mm |
Overall Diameter | 1.929 in |
Overall Height | 10.1 mm |
Overall Height | 0.398 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Colour | Black |
Material | PVC |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue