Quantity | Unit price |
---|---|
1 - 49 | $9.5597 |
50 - 99 | $6.8123 |
100 - 199 | $4.7912 |
200 - 399 | $3.4287 |
400 - 1999 | $2.7476 |
2000 - 3999 | $2.5886 |
4000 + | $2.4525 |
Colour | Black |
---|---|
Grommet Shape | Round |
Material | ABS |
Style | 3-Piece |
Surface Finish | Textured |
Overall Diameter | 57.2 mm |
Overall Diameter | 2.250 in |
Type | E |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue