Quantity | Unit price |
---|---|
1 - 2499 | $1.4525 |
2500 - 4999 | $0.6621 |
5000 - 9999 | $0.4616 |
10000 - 29999 | $0.2637 |
30000 - 59999 | $0.2519 |
60000 + | $0.2381 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Screw Sizes (All) | #4 |
Overall Diameter | 18 mm |
Overall Diameter | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue