Quantity | Unit price |
---|
Grip Range | 36.0 - 48.0 mm |
---|---|
Grip Range | 1.417 - 1.89 in |
Head Height | 26.0 mm |
Head Height | 1.024 in |
Maximum Grip | 48.0 mm |
Maximum Grip | 1.89 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Mounting Hole Length | 89.5 mm |
Mounting Hole Length | 3.524 in |
Mounting Hole Width | 34.5 mm |
Mounting Hole Width | 1.358 in |
Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue