Quantity | Unit price |
---|---|
1 - 49 | $2.2935 |
50 - 124 | $2.003 |
125 - 249 | $1.7168 |
250 - 499 | $1.1447 |
500 - 999 | $1.031 |
1000 - 1999 | $0.915 |
2000 - 2999 | $0.8018 |
3000 + | $0.7422 |
Knob Diameter | 40 mm |
---|---|
Knob Diameter | 1.575 in |
Thread Size | 1/4-20 |
Finish | |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue