Quantity | Unit price |
---|---|
1 - 9 | $236.30 |
10 - 49 | $133.60 |
50 - 99 | $105.90 |
100 + | $91.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 4.7 - 50.8 mm |
---|---|
Compatible Cable Diameter Range | 0.187 - 2.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2.000 in |
Minimum Compatible Cable Diameter | 4.7 mm |
Minimum Compatible Cable Diameter | 0.187 in |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.250 in |
Colour | Black |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue