Quantity | Unit price |
---|---|
1000 - 4999 | $0.1155 |
5000 - 9999 | $0.104 |
10000 - 24999 | $0.0936 |
25000 - 49999 | $0.0842 |
50000 + | $0.0758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 5.1 mm |
---|---|
Compatible Cable Tie Width Range | 0.200 in |
Hole Diameter | 3.3 mm |
Hole Diameter | 0.128 in |
Maximum Compatible Cable Tie Width | 5.1 mm |
Maximum Compatible Cable Tie Width | 0.200 in |
Overall Height | 6.7 mm |
Overall Height | 0.265 in |
Overall Length | 17 mm |
Overall Length | 0.671 in |
Overall Width | 9.5 mm |
Overall Width | 0.375 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Brand | Micro Plastics |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue