Quantity | Unit price |
---|---|
100 - 999 | $2.1233 |
1000 - 4999 | $1.2059 |
5000 - 9999 | $0.9537 |
10000 - 24999 | $0.822 |
25000 - 49999 | $0.7767 |
50000 + | $0.6995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Pitch/TPI | 0.484 in |
Mounting Thread Length | 9.9 mm |
Mounting Thread Length | 0.390 in |
Compatible Cable Diameter Range | 4.5 - 4.7 mm |
Compatible Cable Diameter Range | 0.177 - 0.187 in |
Hole Diameter | 6.8 mm |
Hole Diameter | 0.268 in |
Compatible Cable Tie Width Range | 4.6 - 7.9 mm |
Compatible Cable Tie Width Range | 0.181 - 0.311 in |
Overall Length | 2.5 mm |
Overall Length | 0.098 in |
Overall Width | 10.2 mm |
Overall Width | 0.400 in |
Overall Height | 2.5 mm |
Overall Height | 0.098 in |
Material | Stainless Steel |
Full Material | 304 Stainless Steel |
Mounting Method | Screw |
Colour | Natural |
UL/CSA Description | RMS-381 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue