Menu Search

Cable Tie Mount - Adhesive ; Compatible Cable Tie Width Range 2.5 - 3.6 mm | 0.098 - 0.142 in ; Overall Length 19.1 mm | 0.750 in ; Natural

This 19.1 mm | 0.750 in x 19.1 mm | 0.750 in Adhesive Four Way Cable Tie Mount is made of Nylon 6/6. Cable ties up to 2.5 - 3.6 mm | 0.098 - 0.142 in wide can be inserted from all four sides.
Item code:

FTH-5A-RT-M

58000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.402
5000 + $0.3446
Standard pack: 1000

Order in multiple of 1000

Total price:

$402.00

1000 x $0.402

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Tie Width Range 0.098 - 0.142 in
Hole Diameter 0.140 in
Maximum Compatible Cable Tie Width 0.142 in
Minimum Compatible Cable Tie Width 0.098 in
Overall Height 0.240 in
Overall Length 0.750 in
Overall Width 0.750 in
Base Material Acrylic Based Adhesive
Colour Natural
Full Material Nylon 6/6
Material Nylon;Acrylic Adhesive
Material Flammability Standard UL94 V-2
Mounting Method Adhesive
Style 1
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us