Quantity | Unit price |
---|---|
100 - 9999 | $0.6918 |
10000 - 24999 | $0.3737 |
25000 + | $0.345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.190 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Minimum Panel Thickness | 6.4 mm |
Minimum Panel Thickness | 0.250 in |
Overall Length | 11.2 mm |
Overall Length | 0.440 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Push In |
UL/CSA Description | UL E71558 |
Material Flammability Standard | UL94 V-2 |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue