Quantity | Unit price |
---|---|
25 - 499 | $11.2799 |
500 - 999 | $7.8401 |
1000 - 1999 | $6.7457 |
2000 - 4999 | $6.4107 |
5000 - 9999 | $5.9862 |
10000 + | $5.3832 |
Maximum Compatible Cable Diameter | 21.0 mm |
---|---|
Maximum Compatible Cable Diameter | 0.827 in |
Minimum Compatible Cable Diameter | 12.0 mm |
Minimum Compatible Cable Diameter | 0.472 in |
Mounting Thread Length | 10.0 mm |
Mounting Thread Length | 0.394 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Width Across Flats | 36.0 mm |
Width Across Flats | 1.417 in |
Certification | VDE |
Colour | Black |
Gland Form | High Performing |
Material | PA |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue