Quantity | Unit price |
---|---|
100 - 499 | $1.8357 |
500 + | $1.1382 |
Minimum Cable Bundle Diameter | 3.8 mm |
---|---|
Minimum Cable Bundle Diameter | 0.150 in |
Maximum Cable Bundle Diameter | 7.9 mm |
Maximum Cable Bundle Diameter | 0.310 in |
Thread Size | PG 9 |
Full Material | Nylon 6 |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue