Quantity | Unit price |
---|---|
50 - 249 | $15.6789 |
250 + | $9.7209 |
Minimum Cable Bundle Diameter | 10 mm |
---|---|
Minimum Cable Bundle Diameter | 0.394 in |
Maximum Cable Bundle Diameter | 14 mm |
Maximum Cable Bundle Diameter | 0.551 in |
Thread Size | 1/2 NPT |
Full Material | Nylon 6 |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue