Menu Search

Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 6.5 mm | 0.256 in ; Spacer Length - 8.0 mm | 0.315 in

This side entry Stand-off Cable Clip is made from natural Nylon 6/6. UL94 V0 flammability rating. Different spacer heights lift cables away from other components. Cables are held firmly in place.
Item code:

SCCBH-SE-8-19

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2025
10000 - 24999 $0.1841
25000 + $0.1689
Standard pack: 1000

Order in multiple of 1000

Total price:

$202.50

1000 x $0.2025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 0.425 in
Base Width 0.224 in
Compatible Hole Diameter 0.256 in
Compatible Panel Thickness Range 0.028 in
Maximum Compatible Cable Diameter 0.354 in
Maximum Compatible Panel Thickness 0.028 in
Maximum Operating Temperature 230 °F
Minimum Compatible Hole Diameter 0.256 in
Minimum Compatible Panel Thickness 0.028 in
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 230 °F
Overall Height 1.154 in
Spacer Length 0.315 in
Colour Natural
Full Material Nylon 6/6
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us