Quantity | Unit price |
---|---|
1000 - 9999 | $0.1419 |
10000 - 24999 | $0.1287 |
25000 + | $0.1182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 9.7 mm |
---|---|
Base Length | 0.382 in |
Base Width | 5.6 mm |
Base Width | 0.22 in |
Compatible Hole Diameter | 7.0 mm |
Compatible Hole Diameter | 0.276 in |
Compatible Panel Thickness Range | 0.8 - 1.25 mm |
Compatible Panel Thickness Range | 0.031 - 0.049 in |
Maximum Compatible Cable Diameter | 9.0 mm |
Maximum Compatible Cable Diameter | 0.354 in |
Maximum Compatible Panel Thickness | 1.25 mm |
Maximum Compatible Panel Thickness | 0.049 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Compatible Hole Diameter | 6.5 mm |
Minimum Compatible Hole Diameter | 0.256 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Overall Height | 28.2 mm |
Overall Height | 1.11 in |
Spacer Length | 8.0 mm |
Spacer Length | 0.315 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue