Menu Search

Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 7.0 mm | 0.276 in ; Spacer Length - 12.0 mm | 0.472 in

This side entry Stand-off Cable Clip is made from natural Nylon 6/6. UL94 V0 flammability rating. Different spacer heights lift cables away from other components. Cables are held firmly in place.
Item code:

SCC-SE-12-19

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.158
10000 - 24999 $0.1439
25000 + $0.1319
Standard pack: 1000

Order in multiple of 1000

Total price:

$158.00

1000 x $0.158

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 0.382 in
Base Width 0.22 in
Compatible Hole Diameter 0.276 in
Compatible Panel Thickness Range 0.031 - 0.049 in
Maximum Compatible Cable Diameter 0.354 in
Maximum Compatible Panel Thickness 0.049 in
Maximum Operating Temperature 230 °F
Minimum Compatible Hole Diameter 0.256 in
Minimum Compatible Panel Thickness 0.031 in
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 230 °F
Overall Height 1.268 in
Spacer Length 0.472 in
Colour Natural
Full Material Nylon 6/6
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us