Quantity | Unit price |
---|---|
500 - 9999 | $0.4802 |
10000 - 24999 | $0.461 |
25000 + | $0.4431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.6 mm |
---|---|
Compatible Hole Diameter | 0.219 in |
Compatible Panel Thickness Range | 0.8 - 1.4 mm |
Compatible Panel Thickness Range | 0.030 - 0.055 in |
Maximum Compatible Cable Diameter | 9.9 mm |
Maximum Compatible Cable Diameter | 0.390 in |
Maximum Compatible Panel Thickness | 1.4 mm |
Maximum Compatible Panel Thickness | 0.055 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.030 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Spacer Length | 24.4 mm |
Spacer Length | 0.960 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue