Quantity | Unit price |
---|---|
100 - 999 | $0.6081 |
1000 - 1999 | $0.4619 |
2000 - 2999 | $0.4373 |
3000 - 3999 | $0.413 |
4000 - 9999 | $0.3899 |
10000 + | $0.3377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 28.8 mm |
---|---|
Base Length | 1.134 in |
Base Width | 13.4 mm |
Base Width | 0.528 in |
Hole Diameter | 5 mm |
Hole Diameter | 0.197 in |
Maximum Compatible Cable Diameter | 7.5 mm |
Maximum Compatible Cable Diameter | 0.295 in |
Overall Height | 14.5 mm |
Overall Height | 0.571 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive, Screw mount |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue