Quantity | Unit price |
---|---|
1 - 9 | $55.5411 |
10 - 19 | $54.4287 |
20 - 29 | $52.7484 |
30 - 39 | $49.9781 |
40 + | $47.2305 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 40 |
Outside Diameter | 1320.8 mm |
Outside Diameter | 52.000 in |
Bolt Circle Diameter | 1212.9 mm |
Bolt Circle Diameter | 47.750 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue