Quantity | Unit price |
---|---|
1 - 9 | $65.7368 |
10 - 19 | $64.397 |
20 - 29 | $62.4441 |
30 - 39 | $59.1516 |
40 + | $55.859 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | ANSI 48 |
Outside Diameter | 1511.3 mm |
Outside Diameter | 59.500 in |
Bolt Circle Diameter | 1403.4 mm |
Bolt Circle Diameter | 55.250 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue