Quantity | Unit price |
---|---|
1 - 4 | $18.6426 |
5 - 9 | $15.5315 |
10 - 49 | $12.4209 |
50 - 99 | $12.171 |
100 - 249 | $11.8079 |
250 - 499 | $11.1719 |
500 + | $10.5363 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 673.1 mm |
Outside Diameter | 26.500 in |
Bolt Circle Diameter | 571.5 mm |
Bolt Circle Diameter | 22.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue