Quantity | Unit price |
---|---|
1 - 11 | $6.5397 |
12 - 24 | $5.0865 |
25 - 124 | $2.9066 |
125 - 249 | $2.8613 |
250 - 624 | $2.7705 |
625 + | $2.6115 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Outside Diameter | 228.6 mm |
Outside Diameter | 9.000 in |
Bolt Circle Diameter | 190.5 mm |
Bolt Circle Diameter | 7.500 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue