Quantity | Unit price |
---|---|
1 - 24 | $3.6786 |
25 - 49 | $2.8613 |
50 - 249 | $1.6328 |
250 - 499 | $1.5986 |
500 - 1249 | $1.5509 |
1250 - 2499 | $1.4693 |
2500 + | $1.3877 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 2 |
Outside Diameter | 152.4 mm |
Outside Diameter | 6.000 in |
Bolt Circle Diameter | 120.7 mm |
Bolt Circle Diameter | 4.750 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue