Quantity | Unit price |
---|---|
1 - 4 | $61.1271 |
5 - 9 | $47.5712 |
10 - 49 | $27.1805 |
50 - 99 | $26.6354 |
100 - 249 | $25.8863 |
250 - 499 | $24.5237 |
500 + | $23.1614 |
Colour | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 28 |
Outside Diameter | 927.1 mm |
Outside Diameter | 36.500 in |
Bolt Circle Diameter | 863.6 mm |
Bolt Circle Diameter | 34.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue