Quantity | Unit price |
---|---|
1 - 4 | $34.1514 |
5 - 9 | $28.4745 |
10 - 49 | $22.7751 |
50 - 99 | $22.3211 |
100 - 249 | $21.6398 |
250 - 499 | $20.5043 |
500 + | $19.3692 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 1041.4 mm |
Outside Diameter | 41.000 in |
Bolt Circle Diameter | 901.7 mm |
Bolt Circle Diameter | 35.500 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue