Quantity | Unit price |
---|---|
1 - 4 | $18.302 |
5 - 9 | $15.2364 |
10 - 49 | $12.1937 |
50 - 99 | $11.9667 |
100 - 249 | $11.5808 |
250 - 499 | $10.9677 |
500 + | $10.3773 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Outside Diameter | 704.9 mm |
Outside Diameter | 27.750 in |
Bolt Circle Diameter | 616 mm |
Bolt Circle Diameter | 24.250 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue